Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
AUTOMATIC TOOL CHANGERS FOR MULTI-TOOL & ROBOTIC APPLICATIONS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Automatic Tool Changers - Robot Tool Changers | DESTACO
Automatic Tool Changers (Group)
Automatic Tool Changers – RHC Series
RHC-4-T
RHC-4-T
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
1000
Weight (lb)
9.61
Max Moment (in-lb)
25000
Weight (kg)
4.35
Max Moment (Nm)
2825
Max. Payload (kg)
454
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Series
RHC
Product Type
Basic Automatic
PublishedDate
1670273332000
Back to Top