Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Products Double Blank Detectors (Series)
CPI-DBD-54-SCMB-150M
CPI-DBD-54-SCMB-150M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
16.12
Weight (lb)
2.08
Travel (in)
6
Length (mm)
409.4
Sensor Diameter (mm)
54
Travel (mm)
150
Imperial or Metric Product
Metric
Weight (kg)
0.94
Vacuum Port
3/8 G
Bulkhead Thread
1 1/2-18 Fine
Product Series
DBD
DistributorGroup
End Effectors
Product Type
Bulkhead Mount
Product Function
Robotic Tooling
Back to Top