Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Products Double Blank Detectors (Series)
CPI-DBD-54-SCMC-150M
CPI-DBD-54-SCMC-150M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
6
Weight (lb)
2.08
Tube Diameter (in)
1.57
Length (in)
14.21
Length (mm)
369.9
Travel (mm)
150
Imperial or Metric Product
Metric
Sensor Diameter (mm)
54
Tube Diameter (mm)
40
Weight (kg)
0.94
DistributorGroup
End Effectors
Product Type
Tube Mount
Product Function
Robotic Tooling
Product Series
DBD
Tube Size
40 mm
Back to Top