Destaco Logo

VACUUM PRODUCTS FOR END EFFECTORS

SPRING LOADED CUP MOUNTS

DESTACO's Spring-loaded cup mounts, also known as Level Compensators, are available both as standard or extended travel. Both versions offer several mounting options with multiple spring travel lengths. Spring-loaded cup mounts are designed to be used with industry standard vacuum generators and mount to any vacuum cup on the market to offer a total vacuum system solution.

Features

  • Standard travel lengths of 19mm to 75mm.
  • Extended travel lengths of 50mm to 200mm.
  • Industry standard mounting.
  • Simple and quick to add or replace.

Markets

Applications

Product
Product Type
Travel (in)
Level Compensator0.3
Spring-Loaded Cup Mount (Micro Series)0.75
Spring Support
Spring Support
Spring Loaded Cup Mount1.5
Spring Loaded Cup Mount0.75
Bulkhead Mount
Spring Loaded Cup Mount3
Retracting Cup Mount With Rotate Post
Retracting Cup Mt 40Mm N/Rotate Post
Spring Loaded Cup Mount
Proximity Switch Mount
Proximity Switch Mount
Spring Cup Mount - Apple Core0.75
Spring Cup Mount/Fitting Assembly
Spring Cup Mount - Apple Core1.5
Spring Cup Mt 1.5In.Travel W/Stopper
Spring Cup Mount - Apple Core0.75
Spring Cup Mount - Apple Core3
Spring Cup Mount Assembly With Stop
Spring Cup Mount - Apple Core1.57
Spring Cup Mount - Apple Core2.95
Spring Cup Mount Exenstion2
Spring Cup Mount Exenstion4
Spring Cup Mount Exenstion6
Spring Cup Mount
Spring Cup Mount Exenstion1.97
Spring Cup Mount Exenstion3.94
Spring Cup Mount Exenstion5.91
Spring Cup Mount - Knob Mount
Spring Cup Mount - Apple Core1.97
Spring Cup Mount - Apple Core3.94
Spring Cup Mount - Apple Core5.91
Spring Cup Mount - Apple Core2
Spring Cup Mount - Applecore Mount
Spring Cup Mount - Apple Core4
Spring Cup Mount - Apple Core6
Spring Cup Mount - Bukhead1.97
Spring Cup Mount - Bukhead3.94
Spring Cup Mount - Bukhead5.91
Spring Cup Mount - Bukhead2
Spring Cup Mount - Bulkhead Mount
Spring Cup Mount - Bukhead4
Spring Cup Mount - Bukhead6
Spring Cup Mount; Bulkhead Type; With 8" Of Travel
Spring Cup Mount - Tube Mount (Raised)2
Spring Cup Mount - Tube Mount (Lowered)2
Spring Cup Mount - Tube Mount (Raised)4
Spring Cup Mount - Tube Mount (Lowered)4
Spring Cup Mount - Tube Mount (Raised)6
Spring Cup Mount - Tube Mount (Lowered)6
Spring Cup Mount - Tube Mount (Raised)1.97
Spring Cup Mount - Tube Mount (Lowered)1.97
Spring Cup Mount - Tube Mount (Raised)3.94
Spring Cup Mount - Tube Mount (Lowered)3.94
Spring Cup Mount - Tube Mount (Raised)5.91
Spring Cup Mount - Tube Mount (Lowered)5.91
Peeler - Retractable
Spring Cup Mount
Spring Cup Mount - Tube Mount (Single Raised)2
Spring Cup Mount - Tube Mount (Single Lowered)2
Spring Cup Mount - Tube Mount (Single Raised)4
Spring Cup Mount - Tube Mount (Single Lowered)4
Spring Cup Mount - Tube Mount (Single Raised)6
Spring Cup Mount - Tube Mount (Single Lowered)6
Spring Cup Mount - Tube Mount (Single Raised)1.97
Spring Cup Mount - Tube Mount (Single Lowered)1.97
Spring Cup Mount - Tube Mount (Single Raised)3.94
Spring Cup Mount - Tube Mount (Single Lowered)3.94
Spring Cup Mount - Tube Mount (Single Raised)5.91
Spring Cup Mount - Tube Mount (Single Lowered)5.91
Spring Cup Mount1.97
Spring Cup Mount3.94
Spring Cup Mount5.91
Spring Cup Mount2
Spring Cup Mount4
Spring Cup Mount6
Destacker Clamp