Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Products Spring Loaded Cup Mounts (Series)
CPI-SCM-19-G14-NR
CPI-SCM-19-G14-NR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Travel (in)
0.75
Apple Core (in)
0.748
Weight (oz)
5
Weight (g)
142
Apple Core (mm)
19
Imperial or Metric Product
Imperial
Travel (mm)
19
Product Type
Apple Core
Product Function
Robotic Tooling
Product Series
SCM
DistributorGroup
End Effectors
Mount Thread
3/8 G
283-HTS_TARIFF_CODE
76109090
Vacuum Port
1/4 G
Apple Core Size
19
Back to Top