Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Products Spring Loaded Cup Mounts (Series)
CPI-SCM25-050M
CPI-SCM25-050M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.06
Travel (in)
1.97
Post Diameter (mm)
25
Travel (mm)
50
Imperial or Metric Product
Metric
Weight (kg)
0.48
Product Series
SCM
Vacuum Port
3/8 G
Product Type
Extension (25 mm)
Mount Thread
3/8 G
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top