Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Products Spring Loaded Cup Mounts (Series)
CPI-SCMC-150-200E-B
CPI-SCMC-150-200E-B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.87
Tube Diameter (in)
1.50
Travel (in)
2
Weight (kg)
0.85
Imperial or Metric Product
Imperial
Tube Diameter (mm)
38.1
Travel (mm)
50.8
Vacuum Port
3/8 NPT
Product Function
Robotic Tooling
Product Series
SCM
Product Type
Tube Mount (Lowered)
Tube Size
1.50 in
DistributorGroup
End Effectors
Mount Thread
3/8 NPT
Back to Top