DESTACO Vacuum Cups and Magnets include a wide variety of styles with various shapes, sizes and materials for your application. Our Vacuum Cups consist of a flexible, elastic material and a connection to the vacuum source. From Class-A Finish surfaces to 480 Degree F (250 C) parts - DESTACO has the vacuum cup solution for your application! We have also created a user-friendly Application, Characteristics and Usage (ACU) Index to assist in the selection of the most appropriate vacuum cup for the application. DESTACO Magnets can be used in place of Vacuum Cups when there is insufficient surface area to pick and place the product safely and efficiently with Vacuum Cups.
Features
DESTACO Vacuum Cups are designed to handle high acceleration and deceleration
Spring return or pneumatically actuated Magnets available
Vacuum Cup material options include nitrile rubber, silicone, Viton or extreme high-temp for hot forming applications.
Industry standard Metric and Imperial mounting options.