Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
CPI-125BT-B-60
CPI-125BT-B-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
4.92 in
Weight (oz)
8.2
Holding Capacity - Horizontal Wet (lbf)
15
Holding Capacity - Horizontal Dry (lbf)
53
Diameter (in)
5
Diameter (mm)
127
Cup Size
125 mm
Holding Capacity - Horizontal Wet (kg)
6.8
Weight (g)
232
Holding Capacity - Horizontal Dry (kg)
24
Product Series
AC/BT
Mount
3/8 G
Material
Nitrile
Product Function
Robotic Tooling
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Durometer
60 (Black)
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (lbf)
138
Shape
Round
Product Type
Bellows
Holding Capacity - Vertical Lift (kg)
62.6
Back to Top