Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-F40S-18M
VC-F40S-18M
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
1.66
Cup Size
1.57 in
Weight (oz)
0.38
Diameter (mm)
42.2
Weight (g)
11.8
Cup Size
40 mm
Mount
1/8 G Male
Shape
Round
Product Series
VC-F
Product Type
Micro Flat
Holding Capacity - Vertical Lift (kg)
4.08
Durometer
A50 (Orange)
Material
Silicone
Holding Capacity - Vertical Lift (lbf)
9.0
DistributorGroup
End Effectors
PublishedDate
1717095700000
Product Function
Robotic Tooling
Back to Top