Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-F50N-18F
VC-F50N-18F
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
1.97 in
Weight (oz)
0.63
Diameter (in)
2.08
Weight (g)
19.6
Cup Size
50 mm
Diameter (mm)
53.1
DistributorGroup
End Effectors
Shape
Round
Mount
1/8 G Female
Holding Capacity - Vertical Lift (lbf)
16.6
Durometer
A50 (Black)
Product Function
Robotic Tooling
Material
Nitrile
PublishedDate
1717095080000
Product Type
Micro Flat
Holding Capacity - Vertical Lift (kg)
7.54
Product Series
VC-F
Back to Top