Destaco Logo

ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

RR-28-90-M-CR - ROTARY ACTUATOR,90 DEG ROTATION

Visit Product Series:

Rotary Actuators-RR

Unit View

Dimensions / Applications

  • Length (in)3.37
  • Weight (lb)1.44

Technical Details

  • Supplied?No

Product Information

  • AccessoriesCABL-010|CABL-013|VLVF-008|SLKT-173|SLKT-174V|SLKT-174V|SLKT-173V|SLKT-173V|VLVF-007|PLFT-022|PLFT-021|OISP-014|OISN-014|OSMK-024
  • BrandRobohand
  • Handle ColorRed
  • Product TypeRotary Actuator
  • Spindle Included?No