
ROTARY ACTUATORS FOR HIGH TORQUE & TIGHT SPACE APPLICATIONS – RR SERIES

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-069|OSMK-075|CABL-010|CABL-013|OHSN-017|OHSP-017|SLKT-130|SLKT-131|SLKT-128|SLKT-129|SLKT-130V|SLKT-131V|SLKT-128V|SLKT-129V|VLVF-011|VLVF-012
- BrandRobohand
- Handle ColorRed
- Product TypeInner Ring
- Spindle Included?No
Related Products
QC / TP Series
QD-250-6 - Housing Front Ring
QC / TP Series
QD-250-7 - Housing Back Ring
Mechanical Indexer Accessories & Spares
32A05409009800 - Follower Stud for H64 2 (2.00 inch)
Mechanical Indexer Accessories & Spares
30A02650009800-(662P) - Follower Stud for H48 1 1/2 (1.50 inch) (662P)
Mechanical Indexer Accessories & Spares
E407-4139-00 - Cam Follower and Stud for FY-38 (0.375 inch)
Mechanical Indexer Accessories & Spares
4213605001 - Follower Stud for FY-300 (3.00 inch)
Mechanical Indexer Accessories & Spares
28J09345009800-(512P) - Follower Stud for H48 1 1/2 (1.50 inch) (512P)
Mechanical Indexer Accessories & Spares
26J10593009800 - Follower Stud for H32 1 (1.00 inch)
Mechanical Indexer Accessories & Spares
4054042001 - Follower Stud for FY-250 (2.50 inch)
QC / TP Series
QD-250-6 - Housing Front Ring
QC / TP Series
QD-250-7 - Housing Back Ring