Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Indexers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioners - Rotary Positioning - Indexing Tables | DESTACO
Indexing Clutches - Overload Clutches Rotary Indexing | DESTACO
Overload Clutches (Series)
2
2.8D
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Use with Dial Thickness (in)
0.5
Torque Setting (in-lbs)
400|480|700|850|1100|1300|1800|2200|3100
Internal Inertia (lb-in²)
29
Internal Inertia (lb-in²)
29
Internal Inertia (kgm²)
0.0085
Use with Dial Thickness (mm)
12.7
Internal Inertia (kgm²)
0.0085
Product Series
D-Type
Family
Overload Clutch
DistributorGroup
Camco Indexers & Conveyors
Product Function
Rotary Positioning
Associated Index Drive
425RD
Detector Plate
1|2
Product Type
Flange Output
Output
Flange
PublishedDate
1694799772000
Back to Top