Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Indexers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioners - Rotary Positioning - Indexing Tables | DESTACO
Indexing Clutches - Overload Clutches Rotary Indexing | DESTACO
Overload Clutches (Series)
4
4.0D
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Torque Setting (in-lbs)
420|620|750|1150|1750|2950|4000
Internal Inertia (lb-in²)
69
Internal Inertia (lb-in²)
69
Use with Dial Thickness (in)
0.5
Internal Inertia (kgm²)
0.0202
Internal Inertia (kgm²)
0.0202
Use with Dial Thickness (mm)
12.7
Family
Overload Clutch
Detector Plate
1|2
DistributorGroup
Camco Indexers & Conveyors
Associated Index Drive
601RDM
Output
Flange
Product Function
Rotary Positioning
Product Series
D-Type
Product Type
Flange Output
Back to Top