Indexers

D-Series Output Overload Clutch

7.8D

Visit Product Series:
CAD

Product Details Unit View:
Torque Setting (in-lbs) 1400|1700|2600|3200|4200|5000|7200|10000
Use with Dial Thickness (in) 0.75
Internal Inertia (lb-in²) 266
Internal Inertia (lb-in²) 266
Internal Inertia (kgm²) 0.0778
Use with Dial Thickness (mm) 19.1
Internal Inertia (kgm²) 0.0778
Associated Index Drive 902RDM
Product Type Flange Output
DistributorGroup Camco Indexers & Conveyors
Output Flange
Product Function Rotary Positioning
Detector Plate 1|2|3|4
Family Overload Clutch
Product Series D-Type
Back to Top