Destaco Logo

Indexing Clutches

OUTPUT & INPUT OVERLOAD CLUTCHES FOR INDEXING EQUIPMENT

DESTACO's CAMCO Output Overload Clutches and Torq/Gard Clutches protect equipment from costly downtime, quickly disengaging the drive system in overload or jam conditions. A range of models is designed for all applications, with standard and custom trip torque capacities. The CAMCO overload clutches' single-position reset function maintains accuracy and machine timing.

Markets

Product
Associated Index Drive
Internal Inertia (lb-in²)
Product Type
Internal Inertia (kgm²)
800RD743Output Overload Clutch0.217
425RD29Output Overload Clutch0.0085
1301RD2910Output Overload Clutch0.852
1305RDM2910Output Overload Clutch0.852
1100RDM2910Output Overload Clutch0.852
601RDM69Output Overload Clutch0.0202
1800RDM4900Output Overload Clutch1.434
1801RD4900Output Overload Clutch1.434
902RDM266Output Overload Clutch0.0778