Destaco Logo

Servo Rotary Positioners

PARALLEL GEAR SERVO POSITIONERS FOR HIGH SPEED APPLICATIONS - PGM SERIES

DESTACO’s Camco PGM Series is used for small, high speed positioning and provides sub-positioning on large servo positioning applications. These positioners feature a precision servo reducer with pre-loaded parallel cam structure, integrated motor clamp system, and are lubricated for life. The large thru-hole diameter is designed for space constrained machine applications. The PGM features a parallel gear mechanism (hence the name PGM) that helps the positioner deliver precise, reliable and repeatable movement over many thousands of work cycles.

Markets

Applications

Product
Output
Maximum Torque (Nm)
Function
Function (Electric Plug)
Part Number Type
Internal Inertia (kgm²)
Weight (lbs)
Product Group
CAD Configuator ID
Family
Imperial or Metric Product
Input Type
Start/Stop Torque (in-lb)
Backlash (arcsec)
Start/Stop Torque (Nm)
Internal Inertia (lb-in²)
Rated Torque (Nm)
Output Radial Capacity (N)
Rated Torque (in-lb)
Flange150Rotary Positioningrotary-positioningBase0.000044814.77servo-positionerspgmIndexersMetricEntraînement direct [ fr_FR ]; Direct Drive [ en_US ]; Direkter Antrieb [ de_DE ]; Direct Drive [ zh_CN ]565.566063.90.151002172885.07