Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Indexers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioners - Rotary Positioning - Indexing Tables | DESTACO
Part Handlers (Family)
Linear Part Handlers M100 (Series)
M100_65_x_20
M100_65_x_20
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Max Load At 30 Rpm (kg)
8.0
Transfer Stroke (mm)
20.0
Lift Stroke (mm)
65.0
Imperial or Metric Product
Metric
Max Load at 60 rpm (kg)
3.6
Product Type
Linear Parts Handler
Rotation
Oscillating
PublishedDate
1673987820000
Product Series
M100
DistributorGroup
Camco Indexers & Conveyors
Back to Top