Destaco Logo

Servo Rotary Positioners

SERVO POSITIONING ROTARY TABLES FOR HIGH-TORQUE OUTPUT – GTB SERIES

DESTACO’s CAMCO GTB rotary tables are the lightest, most compact, high-accuracy servo positioners available. The exceptional low profile high-torque output design supports the demands of typical high load inertia applications. These models are available in four sizes, horizontal or vertical mounting configurations, and are lubricated for life. The large thru-hole diameter is designed for space constrained machine applications. The GTB is 34% lower in height and 64% lower in weight when compared to competitive models, while being able to deliver 1.4 times more torque.

Features

  • Up to 60:1 gear ratio for high torque applications
  • Large payload capacity in compact housing
  • Lightweight rigid steel housing
  • Lubricated for life for minimal wear and maintenance
  • Up to 85 mm thru-hole for utilities
  • Vertical and horizontal mounting orientation with the same model
  • Zero backlash with direct motor coupling
  • Precision positioning with 40-arcsecond accuracy depending on model
  • Smooth operation using a precision engineered globoidal roller gear cam design

Markets

Applications

Product
Product Type
Series
Product Series
Internal Inertia (lb-in²)
Imperial or Metric Product
Constant Lead Ratio
Output Thrust/Axial Capacity (N)
Motor Brand
Output Radial Capacity (N)
Output Thrust/Axial Capacity (lb)
Output Radial Capacity (lb)
Center Thru Hole Diameter (in)
Height To Mounting Surface (in)
Mounting Surface Diameter (in)
Output Overturning Moment Capacity (Nm)
Output
Output Overturning Moment Capacity (in-lb)
Center Distance (in)
Internal Inertia (kgm²)
Servo Positioning Tableservo-positioners-gtbGTB Series3.55Metric204100Mitsubishi|Yaskawa|Panasonic|AB|Siemens34209227693.354.85.71313Flange27703.940.001039
Servo Positioning Tableservo-positioners-gtbGTB Series1.39Metric604100Mitsubishi|Yaskawa|Panasonic|AB|Siemens34209227693.354.85.71313Flange27703.940.000408
Servo Positioning Tableservo-positioners-gtbGTB Series0.089Metric151100Mitsubishi|Yaskawa|Panasonic|AB|Siemens7402471660.982.762.1740Flange3541.570.0000263
Servo Positioning Tableservo-positioners-gtbGTB Series0.058Metric451100Mitsubishi|Yaskawa|Panasonic|AB|Siemens7402471660.982.762.1740Flange3541.570.000017
Servo Positioning Tableservo-positioners-gtbGTB Series0.298Metric201850Mitsubishi|Yaskawa15004163371.973.073.5485Flange7522.480.0000871
Servo Positioning Tableservo-positioners-gtbGTB Series0.137Metric601850Mitsubishi|Yaskawa|Panasonic|AB|Siemens15004163371.973.073.5485Flange7522.480.00004
Servo Positioning Tableservo-positioners-gtbGTB Series1.1Metric203632Mitsubishi|Yaskawa|Panasonic|AB|Siemens31008176972.953.944.72226Flange20003.150.0003214
Servo Positioning Tableservo-positioners-gtbGTB Series0.519Metric603632Mitsubishi|Yaskawa|Panasonic|AB|Siemens31008176972.953.944.72226Flange20003.150.000152