
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS

Visit Product Series:
Round Tooling-Sensor MountsUnit View
Dimensions / Applications
- Length (in)3.58
- Weight (lb)0.13
Technical Details
- Length to Center of Sensor (in)2.66
- Sensor Diameter (in)0.39
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeProximity Switch Mount
- Spindle Included?No
Related Products
Sensor Mounts
CPI-AB-750-SL - Adjustable Prox Mount
Double Blank Detector Mounts
DBD-03-42-40SQPRX-MT - 40mm Sq. Prox Mount For 42mm Dbd Assembly
Sensor Mounts
CPI-AB-750-EF - Prox Switch Mt Effector Fuchs