Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84N1
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Sheet Metal Grippers
Sheet Metal Gripper Series
Sheet Metal Grippers-84N1
84N1-G-075-FC00-0-0-00 - 84N1 Series Gripper
84N1-G-075-FC00-0-0-00 - 84N1 Series Gripper
Visit Product Series:
Sheet Metal Grippers-84N1
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
HANDLING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Sheet Metal Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
84N1 Series
84N1-G-075-FC01-0-0-00 - 84N1 Gripper,G, Parallel Jaw, Double Tip, 75 Degree Open
Add to quote
Explore
84N1 Series
84N1-G-030-FC00-0-0-00 - 84N1 Series Gripper
Add to quote
Explore
84N1 Series
84N1-G-030-FC01-0-0-00 - 84N1 Series Gripper
Add to quote
Explore
84N1 Series
84N1-G-075-FC05-0-0-00 - 84N SERIES SHEET METAL GRIPPER
Add to quote
Explore