
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)6
- Product ApplicationHANDLING
Technical Details
- Cup Thread1/8 NPT
- MountingNo Apple Core
- Sensor PortYes
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVenturi - Low Profile
- Spindle Included?No
Related Products
Vacuum Generators Port Only Adapters
CPI-VSA-000-BO-LP - Venturi Low Profile W/O K-Knob
Vacuum Generators Port Only Adapters
CPI-VSA-19-BO-LP-VS - Venturi Perfil Bajo Con Puerto Detector
Vacuum Generators Port Only Adapters
CPI-VSA-750-BO-LP-VS - VenturiW/B.O. Vacuum Switch Port
Vacuum Generators Port Only Adapters
CPI-VSA-750-BO-LP - Venturi 750 Series W/Bo Lo-Profile
Vacuum Generators Port Only Adapters
CPI-VSA-000-BO-LP-VS-ST2 - Low Profile Bo W/ Silencer No Knob
Vacuum Generators Port Only Adapters
CPI-VSA-19-BO-LP - Venturi Perfil Bajo Con BlowoFF
Vacuum Generators Port Only Adapters
CPI-VSA-750-BO-LP-ST2 - Venturi 750 Series W/Silencer
Vacuum Generators Port Only Adapters
CPI-VSA-750-BO-LP-VS-ST2 - Low Profile Bo W/ Silencer
Vacuum Generators Port Only Adapters
CPI-VSA-19-BO-LP-VS-ST2 - Low Profile Bo W/ Silencer &Amp; Vac Sw
Vacuum Generators Port Only Adapters
CPI-VSA-000-BO-LP-U14 - Low Profile Venturi B/O 1/4In. Thrd
Vacuum Generators Port Only Adapters
CPI-VSA-000-BO-LP - Venturi Low Profile W/O K-Knob
Vacuum Generators Port Only Adapters
CPI-VSA-19-BO-LP-VS - Venturi Perfil Bajo Con Puerto Detector