
Visit Product Series:
Vacuum Generators Port-Only AdaptersUnit View
Dimensions / Applications
- Weight (oz)2
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.5
- Apple Core Size12.7
- Cup ThreadF18
- Mounting.50 in. Apple Core
- Sensor PortNo
- Supplied?No
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeVenturi - MicroTool
- Spindle Included?No
Related Products
Vacuum Generators Port Only Adapters
CPI-VSA-500-M18 - Micro Venturi Male 1/8-27 NPT
Vacuum Generators Port Only Adapters
CPI-VSA-8-ST2 - 8 Series Venturi W/ Silencer
Vacuum Generators Port Only Adapters
CPI-VSA-000-BO-LP-U14 - Low Profile Venturi B/O 1/4In. Thrd
Vacuum Generators Port Only Adapters
CPI-VSA-000-BO-LP - Venturi Low Profile W/O K-Knob