
DOUBLE BLANK DETECTORS

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeDouble Blank Detector Mount
- Spindle Included?No
Related Products
Double Blank Detectors
CPI-DBD-54-400E-SCMC-150 - 54mm Dia Dbd Mount - 4.0 inch Travel - 1.50 inch Dia Clamp
Double Blank Detectors
CPI-DBD-54-200E-SCMC-150 - 54mm Dia Dbd Mount - 2.0 inch Travel - 1.50 inch Dia Clamp
Double Blank Detectors
CPI-DBD-54-600E-SCMC-150 - 54mm DIA DBD MOUNT - 6.0 inch TRAVEL - 1.50 inch DIA CLAMP
Double Blank Detectors
CPI-DBD-54-050M-SCMC-40M - 54mm DIA DBD MOUNT - 50mm TRAVEL - 40mm DIA CLAMP
Double Blank Detectors
CPI-DBD-75-SCMB-400E-HD - DBD MOUNT 75mm HEAVY DUTY 4in SCM
Double Blank Detectors
CPI-DBD-54-200M-SCMC-40M - 54mm DBD - 200mm TRAVEL - 40mm DESTACKER CLAMP
Double Blank Detectors
CPI-DBD-75-SCMB-600E-HD - 75mm DBD Mount - 6.0 inch SCM - Heavy Duty
Double Blank Detectors
CPI-DBD-54-100M-SCMC-40M - DBD MOUNT FOR 54mm SENSOR ON 40mm TUBE
Double Blank Detectors
CPI-DBD-75-100E-SCMC-150 - 75mm DIA. DBD Mount - 1 inch Travel - 1.5 inch Dia Clamp
Double Blank Detectors
CPI-DBD-54-150M-SCMC-40M - DBD FOR 54mm SENSOR; 150mm STROKE; on 40mm TUBE
Double Blank Detectors
CPI-DBD-54-400E-SCMC-150 - 54mm Dia Dbd Mount - 4.0 inch Travel - 1.50 inch Dia Clamp
Double Blank Detectors
CPI-DBD-54-200E-SCMC-150 - 54mm Dia Dbd Mount - 2.0 inch Travel - 1.50 inch Dia Clamp