Destaco Logo

VACUUM CUPS

Default Image

VC-60TC-U38-PU55 - Cup, Round, Bellows, 60mm , 3/8NPT, Red PU55

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)2.15
  • Product ApplicationHANDLING

Technical Details

  • Cup Size2.36 in
  • Diameter (in)2.4
  • Holding Capacity - Horizontal Dry (lbf)27
  • Holding Capacity - Horizontal Wet (lbf)20
  • Holding Capacity - Vertical Lift (lbf)25
  • Durometer55 (Red Transparent)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeRound Bellows Cup
  • Spindle Included?No