Destaco Logo

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FLANGE BASE FOOT MOUNTING – FO SERIES

Default Image

FO-161/60 - Fo-161/60 Foot Mount Plunger Clamp

Unit View

Dimensions / Applications

  • Length (in)110.00
  • Weight (lb)2.73
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • AccessoriesK1222|K508|K612|K816
  • Base Mounting StyleFoot
  • BrandDESTACO
  • Product TypeStraight-Line Action Clamp RAKO
  • Spindle Included?No