
Visit Product Series:
860-861-891-1000-1001-861-891-1000-1001Unit View
Dimensions / Applications
- Weight (lb)29.7
- Product ApplicationCLAMPING
Technical Details
- Cylinder Bore (in)3.25
- Holding Torque (Max) (ft-lb)1325.0
- ConfigurationVertical clamping arm
- Port SizeG 1/8
- Supplied?No
Product Information
- Accessories10010100|1005134-MR|BIM-IKE-AP|810151|810153|810155|810157
- BrandDESTACO
- Clamp Arm StyleCenter
- Hand LeverNo
- Product TypePneumatic Power Clamp
- Replacement Seal Kit10010100
- Spindle Included?No
Related Products
860-861-891-1000-1001 Series
1001 - 3.25in Cylinder Bore with Horizontal Clamp Arm
860-861-891-1000-1001 Series
890 - 2.5in. Cylinder Bore with Vertical Clamp Arm
860-861-891-1000-1001 Series
891 - 2.5in. Cylinder Bore with Hortizonal Clamp Arm
860-861-891-1000-1001 Series
860-HT - 860 HighTemp