%3Afill(white)%2Fcatsy.1004%2F215-USS.jpg%2Frename%2F215-USS.png&w=3840&q=75)

Unit View
Dimensions / Applications
- Length (in)5.48
- Weight (lb)0.33
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)2.29
- Height Under Clamp Arm (in)1
- Maximum Holding Capacity (lbf)200
- Bolt Retainer205105
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
215 Series
215-SB - a 215-S without Spindle
215 Series
Flanged Base, U-Bar | 215-U
205 Series
205-S - Flanged Base, Solid Base