
Visit Product Series:
Pull Action Latch Clamps-323-331-341Unit View
Dimensions / Applications
- Length (in)5.85
- Weight (lb)0.2
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)1.17
- Max Hook Adjustment (in)0.49
- Maximum Holding Capacity (lbf)360.0
- Supplied?No
Product Information
- Accessories323915-M-50|323104-MSS
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate323104-MSS
- Latch Plate Supplied?Yes
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel

%3Afill(white)%2Fcatsy.1004%2F323-R%2B-%2B17202.jpg%2Frename%2F323-R%2B-%2B17202.png&w=3840&q=75)