
Unit View
Dimensions / Applications
- Length (in)12.65
- Weight (lb)7
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)7500
- Plunger Height (in)1.25
- Plunger Travel (in)4
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread1/2-13
- Spindle (Recommended)220203
- Supplied?No
Product Information
- Accessories220203|220203
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
650 Series
650 - CLAMP, STRAIGHT-LINE ACTION
%3Afill(white)%2Fcatsy.1004%2F640-R.jpg%2Frename%2F640-R.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F650.jpg%2Frename%2F650.png&w=3840&q=75)