Destaco Logo

Straight Line Action Clamps

STRAIGHT LINE ACTION PUSH CLAMPS FOR ASSEMBLY, TESTING & MORE

DESTACO Straight-Line Action Push Clamps are manufactured in a variety of models to accommodate a wide range of load ratings (100–16,000lbf. [445N-71,2kN]). The push/pull handle is easy to operate and moves the plunger of the clamp in and out along its axis. Almost all of these clamps can be locked in two positions, allowing you to use them as either pull or push clamps. Several base mounting options are available. Some models have threaded bodies for thru-hole mounting. Many models also come equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.

Features

  • Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
  • Plunger locks in extended position only
  • Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models lock in the open position.

Markets

Applications