
Straight Line Action Clamps for Assembly, Testing & More

HOLD OPEN, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY & WELDING – 670 & 690 SERIES
Features
- Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
- Plunger locks in extended position only
- Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models lock in the open position.
Markets
Applications
- Fixturing and Testing
- CNC Machining
- Plastic injection molding
Product | Short Description | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Standard Material | Product Type | Plunger Travel (in) | Plunger Height (in) | Base Mounting Style | Weight (lbs) |
---|---|---|---|---|---|---|---|---|---|
STRAIGHT-LINE ACTION CLAMPS | 2400 | 10680 | Steel | Straight-Line Action Clamp | 2.24 | 1.37 | Flange | 4.21 | |
STRAIGHT-LINE ACTION CLAMPS | 2400 | 10680 | Steel | Straight-Line Action Clamp | 1.1 | 1.37 | Flange | 3.99 | |
Straight-Line Action Clamps | 5000 | 22240 | Steel | Straight-Line Action Clamp | 2.99 | 1.63 | Flange | 8.2 | |
Straight-Line Action Clamp | 5000 | 22240 | Steel | Straight-Line Action Clamp | 1.5 | 1.63 | Flange | 7.21 |