
Straight Line Action Clamps for Assembly, Testing & More

COMPACT, STRAIGHT LINE ACTION CLAMPS FOR ASSEMBLY, FIXTURE CHECKING, WELDING & TENSIONING DEVICES – 602, 604 & 624 SERIES
Features
- Easy to operate, push/pull handle allows the plunger to move in and out along its axis.
- Plunger locks in extended position only
- Equipped with DESTACO Toggle Lock Plus® an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models lock in the open position.
Markets
Applications
- Fixturing and Testing
- CNC Machining
- Plastic injection molding
Product | Short Description | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Standard Material | Toggle Lock Plus | Handle Color | Product Type | Plunger Travel (in) | Plunger Height (in) | Base Mounting Style | Weight (lbs) | Imperial or Metric Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Straight Line Action Clamp - Imperial | 200 | 900 | Steel | Red | Straight-Line Action Clamp | 0.75 | 0.37 | Flange | 0.11 | Imperial | ||
Straight-Line Action Clamp - Metric | 200 | 900 | Steel | Red | Straight-Line Action Clamp | 0.75 | 0.37 | Flange | 0.11 | Metric | ||
6022-MM with Blue Handle | 200 | 900 | Steel | Blue | Straight-Line Action Clamp | 0.75 | 0.47 | Flange | 0.11 | Metric | ||
602-MM with Black Oxide Finish | 200 | 900 | Steel (Black) | Red | Straight-Line Action Clamp | 0.75 | 0.47 | Flange | 0.11 | Metric | ||
602-MM with Green Handle | 200 | 900 | Steel | Green | Straight-Line Action Clamp | 0.75 | 0.47 | Flange | 0.11 | Metric | ||
602-MM with Black Hande | 200 | 900 | Steel | Black | Straight-Line Action Clamp | 0.75 | 0.47 | Flange | 0.11 | Metric | ||
602-MM with Yellow Handle | 200 | 900 | Steel | Yellow | Straight-Line Action Clamp | 0.75 | 0.47 | Flange | 0.11 | Metric | ||
Stainless Steel 602-MM | 200 | 900 | Stainless Steel | Red | Straight-Line Action Clamp | 0.75 | 0.47 | Flange | 0.11 | Metric | ||
Stainless Steel 602 | 200 | 900 | Stainless Steel | Red | Straight-Line Action Clamp | 0.75 | 0.37 | Flange | 0.11 | Imperial | ||
Straight Line Action Clamp - Imperial | 300 | 1330 | Steel | Red | Straight-Line Action Clamp | 1.5 | 0.44 | Flange | 0.44 | Imperial | ||
Straight Line Action Clamp - Metric | 300 | 1330 | Steel | Red | Straight-Line Action Clamp | 1.5 | 0.44 | Flange | 0.44 | Metric | ||
604-MM with Blue Handle | 300 | 1330 | Steel | Blue | Straight-Line Action Clamp | 1.5 | 0.59 | Flange | 0.44 | Metric | ||
604-MM with Black Oxide Handle | 300 | 1330 | Steel (Black) | Red | Straight-Line Action Clamp | 1.5 | 0.59 | Flange | 0.44 | Metric | ||
604-MM with Green Handle | 300 | 1330 | Steel | Green | Straight-Line Action Clamp | 1.5 | 0.59 | Flange | 0.44 | Metric | ||
6004-MM with Black Handle | 300 | 1330 | Steel | Black | Straight-Line Action Clamp | 1.5 | 0.59 | Flange | 0.44 | Metric | ||
604-MM with Yellow Handle | 300 | 1330 | Steel | Yellow | Straight-Line Action Clamp | 1.5 | 0.59 | Flange | 0.44 | Metric | ||
604-MM with Toggle Lock Plus | 300 | 1330 | Steel | Yes | Red | Straight-Line Action Clamp | 1.5 | 0.44 | Flange | 0.44 | Metric | |
Stainless Steel 604-MMR | 400 | 1780 | Stainless Steel | Yes | Red | Straight-Line Action Clamp | 1.5 | 0.44 | Flange | 0.44 | Metric | |
Stainless Steel 604-MM | 400 | 1780 | Stainless Steel | Red | Straight-Line Action Clamp | 1.5 | 1.5 | Flange | 0.44 | Metric | ||
604 with Toggle Lock Plus | 300 | 1330 | Steel | Yes | Red | Straight-Line Action Clamp | 1.5 | 0.44 | Flange | 0.44 | Imperial | |
Stainless Steel 604-R | 400 | 1780 | Stainless Steel | Yes | Red | Straight-Line Action Clamp | 1.5 | 0.44 | Flange | 0.44 | Imperial | |
Stainless Steel 604 | 400 | 1780 | Stainless Steel | Red | Straight-Line Action Clamp | 1.5 | 0.44 | Flange | 0.44 | Imperial | ||
Straight Line Action Clamp - Imperial | 700 | 3110 | Steel | Red | Straight-Line Action Clamp | 2.63 | 0.75 | Flange | 1.63 | Imperial | ||
Straight Line Action Clamp - Metric | 700 | 3110 | Steel | Red | Straight-Line Action Clamp | 2.63 | 0.81 | Flange | 1.63 | Metric | ||
624-MM with Blue Handle | 700 | 3110 | Steel | Blue | Straight-Line Action Clamp | 2.63 | 0.81 | Flange | 1.63 | Metric | ||
624-MM with Green Handle | 700 | 3110 | Steel | Green | Straight-Line Action Clamp | 2.63 | 0.81 | Flange | 1.63 | Metric | ||
624-MM with Black Handle | 700 | 3110 | Steel | Black | Straight-Line Action Clamp | 2.63 | 0.81 | Flange | 1.63 | Metric | ||
624-MM with Yello Handle | 700 | 3110 | Steel | Yellow | Straight-Line Action Clamp | 2.63 | 0.81 | Flange | 1.63 | Metric | ||
624-MM with Toggle Lock Plus | 700 | 3110 | Steel | Yes | Red | Straight-Line Action Clamp | 2.63 | 0.75 | Flange | 1.63 | Metric | |
Stainless Steel 624-MMR | 700 | 3110 | Stainless Steel | Yes | Red | Straight-Line Action Clamp | 2.63 | 0.81 | Flange | 1.63 | Metric | |
Stainless Steel 624-MM | 700 | 3110 | Stainless Steel | Red | Straight-Line Action Clamp | 2.63 | 0.81 | Flange | 1.63 | Metric | ||
624 with Toggle Lock Plus | 700 | 3110 | Steel | Yes | Red | Straight-Line Action Clamp | 2.63 | 0.75 | Flange | 1.63 | Imperial | |
Stainless Steel 624-R | 700 | 3110 | Stainless Steel | Yes | Red | Straight-Line Action Clamp | 2.63 | 2.63 | Flange | 1.63 | Imperial | |
Stainless Steel 624 | 700 | 3110 | Stainless Steel | Red | Straight-Line Action Clamp | 2.63 | 0.75 | Flange | 1.63 | Imperial |