Destaco Logo

Colored Handles

DESTACO is expanding the selection of colored manual clamp handles. Different families of manual clamps are now available with 5 handle colors.

Colored Handles

DESTACO is expanding the selection of colored manual clamp handles. Different families of manual clamps are now available with 5 handle colors. The range of colors is interesting for customers who work in prototype construction as well as for customers who need to implement specific safety aspects using standardized color codes. Also it provides the option to have a customized color design.

The following series of clamps can now be ordered with alternate blue, green, yellow, black handles: 202, 207, 602, 604, 624, 213, 227, 237, 2002, 2007, 2010, 2013, 2017, 2027. Please refer to Colored Handles Chart for example. All models available can be reviewed on our website. Please use standard model CAD files and modify handle color in your CAD program.

* Manual lever handles in 5 different colors
* Available for 14 manual clamp series
* Available on other series models upon request, e.g. UB versions, locking clamps

Features

  • Can be used in practically all industries and applications
  • 1: 1 interchangeable with the same model with a different colored handle
  • Visible assignment to security level, operating mode or maintenance interval

Markets

Applications

  • Welding
  • Fixturing and Testing
  • CNC Machining

Product
Product Type
Handle Color
Plunger Travel (in)
Clamp Arm Width (in)
Plunger Height (in)
Plunger
Vertical Hold-Down Toggle ClampBlue
Vertical Hold-Down Toggle ClampGreen
Vertical Hold-Down Toggle ClampBlack
Vertical Hold-Down Toggle ClampYellow
Vertical Hold-Down Toggle ClampBlue
Vertical Hold-Down Toggle ClampGreen
Vertical Hold-Down Toggle ClampBlack
Vertical Hold-Down Toggle ClampYellow
Vertical Hold-Down Toggle ClampBlue0.75
Vertical Hold-Down Toggle ClampGreen0.75
Vertical Hold-Down Toggle ClampBlack0.75
Vertical Hold-Down Toggle ClampYellow0.75
Horizontal Hold-Down Toggle ClampBlue
Horizontal Hold-Down Toggle ClampGreen
Horizontal Hold-Down Toggle ClampBlack
Horizontal Hold-Down Toggle ClampYellow
Horizontal Hold-Down Toggle ClampBlue
Horizontal Hold-Down Toggle ClampGreen
Horizontal Hold-Down Toggle ClampBlack
Horizontal Hold-Down Toggle ClampYellow
Vertical Hold-Down Toggle ClampBlue
Vertical Hold-Down Toggle ClampGreen
Vertical Hold-Down Toggle ClampBlack
Vertical Hold-Down Toggle ClampYellow
Horizontal Hold-Down Toggle ClampBlue
Horizontal Hold-Down Toggle ClampGreen
Horizontal Hold-Down Toggle ClampBlack
Horizontal Hold-Down Toggle ClampYellow
Vertical Hold-Down Toggle ClampBlue
Vertical Hold-Down Toggle ClampGreen
Vertical Hold-Down Toggle ClampBlack
Vertical Hold-Down Toggle ClampYellow
Horizontal Hold-Down Toggle ClampBlue
Horizontal Hold-Down Toggle ClampGreen
Horizontal Hold-Down Toggle ClampBlack
Horizontal Hold-Down Toggle ClampYellow
Horizontal Hold Down ClampBlue
Horizontal Hold Down ClampGreen
Horizontal Hold Down ClampBlack
Horizontal Hold Down ClampYellow
Horizontal Hold-Down Toggle ClampBlue
Horizontal Hold-Down Toggle ClampGreen
Horizontal Hold-Down Toggle ClampBlack
Horizontal Hold-Down Toggle ClampRed
Straight-Line Action ClampBlue0.750.47Round
Straight-Line Action ClampGreen0.750.47Round
Straight-Line Action ClampBlack0.750.47Round
Straight-Line Action ClampYellow0.750.47Round
Straight-Line Action ClampBlue1.50.59Round
Straight-Line Action ClampGreen1.50.59Round
Straight-Line Action ClampBlack1.50.59Round
Straight-Line Action ClampYellow1.50.59Round
Straight-Line Action ClampBlue2.630.81Round
Straight-Line Action ClampGreen2.630.81Round
Straight-Line Action ClampBlack2.630.81Round
Straight-Line Action ClampYellow2.630.81Round