%3Afill(white)%2Fcatsy.1004%2F604-K%2B-%2B18599.jpg%2Frename%2F604-K%2B-%2B18599.png&w=3840&q=75)

Colored Handles

Unit View
Dimensions / Applications
- Length (in)6.68
- Weight (lb)1.63
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)700.0
- Plunger Height (in)0.81
- Plunger Travel (in)2.63
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)624105-M
- PlungerRound
- Plunger ThreadM10
- Spindle (Recommended)624105-M
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorBlack
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
602/604/624 Series
a 624-MM with Green Handle | 624-MM-G