%3Afill(white)%2Fcatsy.1004%2F624-Y%2B-%2B18604.jpg%2Frename%2F624-Y%2B-%2B18604.png&w=3840&q=75)

Colored Handles

Unit View
Dimensions / Applications
- Length (in)4.27
- Weight (lb)0.44
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)300.0
- Plunger Height (in)0.59
- Plunger Travel (in)1.5
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606104-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)606104-M
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorYellow
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
602/604/624 Series
602-MM-BLK - a 602-MM with Black Oxide Finish