Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Toggle Clamp
Standard Pneumatic Clamps-802
802-UEH - Pneumatic Version of 202-U w/ handle option
802-UEH - Pneumatic Version of 202-U w/ handle option
Email product details
Visit Product Series:
Standard Pneumatic Clamps-802
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.69
Weight (lb)
1.52
Application - Assembly
Excellent/High
Application - Welding
Fair/Medium
Duty Cycle
Poor/Low
Product Application
CLAMPING
Technical Details
Air Consumption (ft³)
0.0006
Clamp Arm Length (in)
1.73
Cylinder Bore (in)
1.26
Exerting Force (lbf)
200
Height Under Clamp Arm (in)
1.06
Maximum Holding Capacity (lbf)
200
Air Port size
1/8 NPT
Operating Temperature
-10° to 90°C (-14° to 194° F)
Supplied?
No
Product Information
Accessories
802CYL|802-U-LC|802450-32-1-00|CABL-010|CABL-013
Brand
DESTACO
Clamp Arm Style
u-bar
Product Type
Pneumatic Hold Down Toggle Clamp
Replacement Seal Kit
802550-20-1-00
Spindle Assembly
202208-M
Spindle Included?
Yes
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
802 Series
802-UE - Pneumatic Version of 202-UE
Add to quote
Explore
802 Series
802-U-LC - 802-U without Cylinder
Add to quote
Explore