
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC TOGGLE CLAMPS WITH SENSOR READY CAPABILITY – 802 SERIES
Features
- Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
- Consistent clamping force
- Remote operation
- Fast response time
Markets
Applications
Product | Accessories Type | Short Description | Clamp Arm Style | Air Port size | Height Under Clamp Arm (in) | Exerting Force (N) | Maximum Holding Capacity (N) | Exerting Force (lbf) | Clamp Arm Length (in) | Cylinder Bore (in) | Maximum Holding Capacity (lbf) |
---|---|---|---|---|---|---|---|---|---|---|---|
Pneumatic Version of 202-U | u-bar | 1/8 NPT | 1.06 | 890 | 890 | 200 | 1.73 | 1.26 | 200 | ||
Replacement Clamp Assembly | 802-U without Cylinder | ||||||||||
Pneumatic Version of 202-U w/ handle option | u-bar | 1/8 NPT | 1.06 | 890 | 890 | 200 | 1.73 | 1.26 | 200 | ||
Pneumatic Version of 202-U w/ handle option | u-bar | 1/8 NPT | 1.06 | 890 | 890 | 200 | 1.73 | 1.26 | 200 | ||
Replacement Cylinder Assembly | Replacement Kit For 802 Cylinders |