
Unit View
Dimensions / Applications
- Weight (lb)3.3
- Product ApplicationCLAMPING
Technical Details
- Cylinder Bore (in)1.57
- Holding Torque (Max) (ft-lb)280
- Port SizeG 1/8
- Supplied?No
Product Information
- Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|82ZB-162-1|8AB-151-1|8S401-15-117|8UL404-00-117|8UR404-00-117|8UM404-00-117|8UM404-15-117|8UM404-25-117|8UM404-45-107|8UL404-15-117|8UR404-15-117|8UL404-25-117|8UR404-25-117|8UL404-45-107|8UR404-45-107
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- Hand LeverYes|No
- Product TypeEnclosed Pneumatic Power Clamp
- Spindle Included?No
Related Products
82M-3E Series
82M-3E03H04000 - POWER CLAMP
82M-3E Series
82M-3E030040K8 - POWER CLAMP
82M-3E Series
82M-3E030050K8 - POWER CLAMP
82M-3E Series
82M-3E030050L9 - POWER CLAMP