
82M-3EXXXX6XXX - The New 82M-3E Series Power Clamp Offers Multiple Mounting And Shaft Options For Euro/Naams Standards, With Field Adjustable Opening Angles, Multiple Cylinder Sizes And First-In-Class Manual Locking.
Visit Product Series:
Pneumatic Power Clamps-82M-3EUnit View
Dimensions / Applications
- Weight (lb)8.36
Technical Details
- Cylinder Bore (in)2.48
- Holding Torque (Max) (ft-lb)1325.0
- Port SizeG 1/4|1/4-18 NPT
- Supplied?No
Product Information
- Accessories8KB-099-1|8KB-103-1|8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8UM634-15-144|8UM634-25-144|8UM634-45-144|8UM631-75-204|8UL634-15-144|8UR634-15-144|8UL634-25-144|8UR634-25-144|8UL634-45-144|8UR634-45-144|8UL631-75-204|8UR631-75-204|8JG-080-1-01|8S631-25-144|8S631-45-144|8S631-75-204|82ZB-039-1|8AB-153-1
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- Hand LeverYes|No
- Product TypeEnclosed Pneumatic Power Clamp
- Spindle Included?No
Related Products
82M-3E Series
82M-3BXXXX4XXX - 82M-3 - Enclosed Power Clamp
82M-3E Series
82M-3E03HS50K8 - Enclosed Pneumatic Power Clamp