
Unit View
Dimensions / Applications
Technical Details
- Clamping Force (lb)124
- Cylinder Bore (in)0.98
- Operating Pressure (PSI)87
- Pin Diameter Max (in)0.87
- Pin Diameter Min (in)0.31
- ConfigurationSingle Hook
- Port SizeG 1/8 and NPT 1/8
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Centering Pin Clamp
- Sensor ReadyYes
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
82P30-3/82P35-3 Series
82P35-340B802 - Centering Pin Clamp
82P30-3/82P35-3 Series
82P35-340C0D0 - Locating Clamp
82P30-3/82P35-3 Series
82P30-320C000 - Locating Clamp
82P30-3/82P35-3 Series
82P30-325C0D0 - Locating Clamp