
Visit Product Series:
Standard Pneumatic Clamps-846Unit View
Dimensions / Applications
- Length (in)10.33
- Weight (lb)4.18
- Product ApplicationCLAMPING
Technical Details
- Air Consumption (ft³)0.029
- Clamp Arm Length (in)2.19
- Cylinder Bore (in)1.57
- Exerting Force (lbf)786.0
- Height Under Clamp Arm (in)1.61
- Maximum Holding Capacity (lbf)750.0
- Air Port size1/8 NPT
- Operating Temperature-10° to 90°C (-14° to 194° F)
- Supplied?No
Product Information
- Accessories810169|8EA-109-1|CABL-010|CABL-013|846-LC|846CYL|810450-40-1-00
- BrandDESTACO
- Clamp Arm Stylesolid
- Product TypePneumatic Clamp
- Replacement Seal Kit810450-40-1-00
- Spindle Included?No
Related Products
846 Series
846-LC - 846 without Cylinder
847 Series
847-U-LC - 847-U without Cylinder
847 Series
847-S-LC - 847-S without Cylinder
800/1200 Series
800-E - Pneumatic Retractor Clamp
860-861-891-1000-1001 Series
890 - 2.5in. Cylinder Bore with Vertical Clamp Arm
8007 Series
8007-E - Standard Powerclamp
860-861-891-1000-1001 Series
861 - 2in. Cylinder Bore with Horizontal Clamp Arm
8007 Series
8007-EHR - 8007-E with Right Handle
846 Series
846-LC - 846 without Cylinder
847 Series
847-U-LC - 847-U without Cylinder