
PNEUMATIC POWER CLAMPS – 860 SERIES

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypePneumatic Power Clamp
- Spindle Included?No
Related Products
860-861-891-1000-1001 Series
860 - 2in. Cylinder Bore with Vertical Clamp Arm
81L Series
81L25-101VA - Power Clamp
860-861-891-1000-1001 Series
861 - 2in. Cylinder Bore with Horizontal Clamp Arm
860-861-891-1000-1001 Series
860-HT - 860 HighTemp
81L Series
81L25-1 - 81L - Pneumatic Power Clamps
82L-4 Series
82L25-4038 - 82L-4 - Pneumatic Power Clamps
82L-4 Series
82L25-4033 - 82L-4 - Pneumatic Power Clamps
860-861-891-1000-1001 Series
1001 - 3.25in Cylinder Bore with Horizontal Clamp Arm
860-861-891-1000-1001 Series
860 - 2in. Cylinder Bore with Vertical Clamp Arm
81L Series
81L25-101VA - Power Clamp