
Visit Product Series:
Pin Packages-86D40-60/60Unit View
Dimensions / Applications
- Weight (lb)8.82
Technical Details
- Stroke (in)0.79
- Supplied?No
Product Information
- Accessories86D0-1000000C|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1|86D60H1000001|86D60H1000001|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1
- BrandDESTACO
- Product TypeDouble Pin Package
- Spindle Included?No
Similar Products
86D60-1A4D800C
86D60-1A4D800C - Double Pin Package
86D40-1A4C800B
86D40-1A4C800B - Double Pin Package
86D40-1A4D800A
86D40-1A4D800A - Double Pin Package
86D60-1A4D800A
86D60-1A4D800A - Double Pin Package
86D60H104C800B
86D60H104C800B - Double Pin Package
86D60-1A4C800A
86D60-1A4C800A - Double Pin Package
86D60-1A4C800C
86D60-1A4C800C - Double Pin Package
86D40-111C800A
86D40-111C800A - Double Pin Package
86D60-104C800B
86D60-104C800B - Double Pin Package
86D60-104L600B
86D60-104L600B - Double Pin Package
86D60-1A4D800C
86D60-1A4D800C - Double Pin Package
86D40-1A4C800B
86D40-1A4C800B - Double Pin Package