
Unit View
Dimensions / Applications
- Length (in)47.24
- Weight (lb)3.7
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1400-0 - Boom 30mm x 1400mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long
Extrusions
B-30-1100-0 - Boom 30mm X 1100mm
Extrusions
B-30-1800-0 - Boom 30mm X 1800mmNo Seal
Extrusions
B-30-1500-0 - Boom 30mm X 1500mmNo Seal
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-400-0 - OCTAGONAL Boom 30mm L400mm
Extrusions
B-30-1600-0 - Boom 30mm x 1600mm Long
Extrusions
B-30-1000-0 - Boom 30mm X 1000mmNo Seal
Extrusions
B-30-1400-0 - Boom 30mm x 1400mm