Destaco Logo

BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Default Image

B-30-1300-0 - 30mm EXTRUSION, 1300mm Long

Unit View

Dimensions / Applications

  • Length (in)51.18
  • Width (in)1.18 in

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeBodyBuilder Boom
  • Spindle Included?No