
Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)62.99
- Width (in)1.18 in
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1400-0 - Boom 30mm x 1400mm
Extrusions
B-30-1200-0 - Boom 30mm X 1200mmNo Seals
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-400-0 - OCTAGONAL Boom 30mm L400mm
Extrusions
B-30-1500-0 - Boom 30mm X 1500mmNo Seal
Extrusions
B-30-200-0 - OCTAGANAL Boom 30mm L 200mm
Extrusions
B-30-170-0 - Boom 30mm X 170mm
Extrusions
B-30-1800-0 - Boom 30mm X 1800mmNo Seal
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Extrusions
B-30-1400-0 - Boom 30mm x 1400mm
Extrusions
B-30-1200-0 - Boom 30mm X 1200mmNo Seals