
Unit View
Dimensions / Applications
- Length (in)35.43
- Weight (lb)2.77
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1000-0 - Boom 30mm X 1000mmNo Seal
Extrusions
B-90-3000-0 - Boom 90mm X 3000mmNo Seal
Extrusions
B-30-400-0 - OCTAGONAL Boom 30mm L400mm
Extrusions
B-30-800-0 - BODYBUILDER EXTRUSION
Extrusions
B-30-810-0 - Boom 30mm X 810mm, No Seals
Extrusions
B-30-1400-0 - Boom 30mm x 1400mm
Extrusions
B-30-940-0 - Boom
Extrusions
B-30-820-0 - Boom 30mm x 820mm Long
Extrusions
B-30-880-0 - Boom 30mm x 880mm Long
Extrusions
B-30-1200-0 - Boom 30mm X 1200mmNo Seals
Extrusions
B-30-1000-0 - Boom 30mm X 1000mmNo Seal
Extrusions
B-90-3000-0 - Boom 90mm X 3000mmNo Seal