Destaco Logo
Default Image

B-60-1500-0 - Boom 60mm X 1500mm No Seal

Unit View

Dimensions / Applications

  • Length (in)59.06
  • Weight (lb)10.89
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size60B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeBodyBuilder Boom
  • Spindle Included?No